Kop-Flex Gear Coupling Spacer - Size 2.5 - 2 1/2 SB SPR500
Part #:1959915
Catalog #:2 1/2 SB SPR500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded | Component Type: | Spacer |
| Coupling Size: | 2.5 | Coupling Type: | Gear Coupling |
| Includes: | Spacer | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 8.375 in |
| Series: | Fast, Series H, Waldron |
General Specifications
| UPC: | 662384107449 | Weight: | 14.64 LB |
| Packaged Length: | 8.60 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 7.40 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

