Kop-Flex Gear Coupling Spacer - Size 3.5 - 3 1/2B SB SPR1000
Part #:1961804
Catalog #:3 1/2B SB SPR1000
KEY FEATURES
- All-metal end ring seal design for maximum service life. The industry standard for over 75 years.
- Provides 300% greater lubricant capacity than o-ring style couplings.
- Greater lubricant capacity allows longer periods between scheduled lubrications and longer service life.
- Straight tooth design provides improved load distribution, lower stresses and longer life for the gear teeth.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded | Component Type: | Spacer |
| Coupling Size: | 3.5 | Coupling Type: | Gear Coupling |
| Includes: | Spacer | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Model: | Model B | Model Name: | Model_B1-3-5Spacer |
| Outside Diameter (in): | 11 in | Series: | Model B |
General Specifications
| UPC: | 662384934779 | Weight: | 26.15 LB |
| HTC: | 8483.90.8010 | Country of Origin: | Mexico |

