Kop-Flex Gear Coupling Standard Sleeve - Size 5.5 - 5 1/2W EB SLEEVE
Part #:1966977
Catalog #:5 1/2W EB SLEEVE
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 10.5 in | Bolt Type: | Exposed |
| Component Type: | Standard Sleeve | Configuration: | Gear Sleeve |
| Coupling Size: | 5.5 | Coupling Type: | Gear Coupling |
| Lube/Non-Lube: | Lubricated | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 16.75 in |
| Sleeve Material: | Steel | Sleeve Overall Length (in): | 5.8125 in |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,880 rpm |
| Tooth Profile: | 40° Pressure Angle Tooth | Torque Rating (in-lb): | 536,000 in/lbs |
General Specifications
| UPC: | 662384498196 | Weight: | 68.60 LB |
| Packaged Length: | 18.00 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 18.00 IN |

