Kop-Flex Gear Coupling Stop Plate - Size 1.5 - 1 1/2W SP
Part #:2274405
Catalog #:1 1/2W SP
KEY FEATURES
- Limit Coupling Axial "Float", Horizantal Applications
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Stop Plate |
| Coupling Size: | 1.5 | Coupling Type: | Gear Coupling |
| Includes: | Stop Plate | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 6 in |
| Series: | Waldron | Total Slide: | 0.6875 |
General Specifications
| UPC: | 662384486452 | Weight: | 0.54 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.90.8010 |

