Kop-Flex Gear Coupling Stop Plate - Size 2 - 2 EB SP
Part #:2274181
Catalog #:2 EB SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Stop Plate |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Includes: | Stop Plate | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 7 in |
| Series: | Waldron |
General Specifications
| UPC: | 662384915860 | Weight: | 1.62 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 7.85 IN |
| Packaged Height: | 0.95 IN | HTC: | 8483.90.8010 |

