Kop-Flex Gear Coupling Stop Plate - Size 3 - 3 SB SP
Part #:2297034
Catalog #:3 SB SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded | Component Type: | Stop Plate |
| Coupling Size: | 3 | Coupling Type: | Gear Coupling |
| Includes: | Stop Plate | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 9.4375 in |
| Series: | Fast, Waldron and H |
General Specifications
| UPC: | 662384933062 | Weight: | 3.00 LB |
| HTC: | 8483.90.8010 |

