Kop-Flex Gear Coupling - Style FASTS Model B - Size 1.5 - Finished Bore - 1 1/2B SB FR FB
Part #:2282143
Catalog #:1 1/2B SB FR FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded | Bore Size Max (in): | 2.38 in |
| Bore Type: | Finished Bore | Compatible Bore Size [Min] (in): | 0 in |
| Compatible Bore Size Flex Hub [Min] (in): | 0 in | Configuration: | Flex Rigid |
| Coupling Size: | 1.5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 6 | Fastener Size: | 0.3125 |
| Length Through Bore (in): | 1.6875 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Outside Diameter (in): | 5 in | Rating HP @ 100 RPM: | 18.5 |
| Speed Max (rpm): | 12,000 rpm | Style: | FASTS Model B |
| Tooth Profile: | Straight Faced Involute Hub tooth | Torque [Max] (in-lb): | 23,000 in/lbs |
| Torque Rating (in-lb): | 11,500 in/lbs |
General Specifications
| UPC: | 662384031973 | Weight: | 11.60 LB |

