Kop-Flex Gear Coupling - Style FASTS Model B - Size 1.5 - Rough Bore - 1 1/2B EB FF
Part #:2281723
Catalog #:1 1/2B EB FF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 4.09375 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 1.63 in | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 0 in | Configuration: | Full Flex |
| Coupling Size: | 1.5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 6 | Fastener Size: | 0.3125 |
| Features: | Exposed Bolt / Full Flex Coupling | Hub Diameter (in): | 2.1875 in |
| Includes: | Hubs (2) Sleeves (2) Seals (2) | Length Through Bore (in): | 1.6875 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Maximum Operating Angular Misalignment: | 0.5 ° | Measurement System: | Imperial |
| Model Name: | Model_B1-3-5_FF | Outside Diameter (in): | 5 in |
| Overall Length (in): | 3.5 in | Performance: | Lubrication Hole |
| Rating HP @ 100 RPM: | 18.5 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 12,000 rpm | Style: | FASTS Model B |
| Temperature Range: | -40 to +190 °F | Tooth Profile: | Straight Faced Involute Hub tooth |
| Torque [Max] (in-lb): | 23,000 in/lbs | Torque Rating (in-lb): | 11,500 in/lbs |
General Specifications
| UPC: | 662384031034 | Weight: | 11.34 LB |

