Kop-Flex Gear Coupling - Style FASTS Model B - Size 1.5 - Rough Bore - 1 1/2B SB FF
Part #:2281848
Catalog #:1 1/2B SB FF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 4.09375 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 1.63 in | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 0 in | Configuration: | Full Flex |
| Coupling Size: | 1.5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 6 | Fastener Size: | 0.3125 |
| Length Through Bore (in): | 1.6875 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Model_B1-3-5_FF | Outside Diameter (in): | 5 in |
| Overall Length (in): | 3.5 in | Rating HP @ 100 RPM: | 18.5 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 12,000 rpm |
| Style: | FASTS Model B | Tooth Profile: | Straight Faced Involute Hub tooth |
| Torque [Max] (in-lb): | 23,000 in/lbs | Torque Rating (in-lb): | 11,500 in/lbs |
General Specifications
| UPC: | 662384030976 | Weight: | 10.83 LB |

