Kop-Flex Gear Coupling - Style FASTS Model B - Size 1.5 - Rough Bore - 1 1/2B EB FR
Part #:2281962
Catalog #:1 1/2B EB FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 2.38 in |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 0 in |
| Compatible Bore Size Flex Hub [Min] (in): | 0 in | Configuration: | Flex Rigid |
| Coupling Size: | 1.5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 6 | Fastener Size: | 0.3125 |
| Hub Diameter (in): | 3.3125 in | Length Through Bore (in): | 1.6875 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Model_B1-3-5FR |
| Outside Diameter (in): | 5 in | Overall Length (in): | 3.501 in |
| Rating HP @ 100 RPM: | 18.5 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 12,000 rpm | Style: | FASTS Model B |
| Tooth Profile: | Straight Faced Involute Hub tooth | Torque [Max] (in-lb): | 23,000 in/lbs |
| Torque Rating (in-lb): | 11,500 in/lbs |
General Specifications
| UPC: | 662384031270 | Weight: | 12.00 LB |

