Kop-Flex Gear Coupling - Style FASTS Model B - Size 1 - Finished Bore - 1B SB FR FB
Part #:2282135
Catalog #:1B SB FR FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded | Bore Size Max (in): | 2 in |
| Bore Type: | Finished Bore | Compatible Bore Size [Min] (in): | 0 in |
| Compatible Bore Size Flex Hub [Min] (in): | 0 in | Configuration: | Flex Rigid |
| Coupling Size: | 1 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 6 | Fastener Size: | 0.25 |
| Length Through Bore (in): | 1.25 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Outside Diameter (in): | 4 in | Rating HP @ 100 RPM: | 10.5 |
| Speed Max (rpm): | 14,500 rpm | Style: | FASTS Model B |
| Tooth Profile: | Straight Faced Involute Hub tooth | Torque [Max] (in-lb): | 13,200 in/lbs |
| Torque Rating (in-lb): | 6,600 in/lbs |
General Specifications
| UPC: | 662384031966 | Weight: | 6.30 LB |

