Kop-Flex Gear Coupling - Style FASTS Model B - Size 2 - Rough Bore - 2B SB FF
Part #:2281855
Catalog #:2B SB FF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 5 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 2.13 in | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 0 in | Configuration: | Full Flex |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 6 | Fastener Size: | 0.375 |
| Length Through Bore (in): | 2.09375 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Outside Diameter (in): | 6 in | Overall Length (in): | 4.3125 in |
| Rating HP @ 100 RPM: | 36.5 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 9,300 rpm | Style: | FASTS Model B |
| Tooth Profile: | Straight Faced Involute Hub tooth | Torque [Max] (in-lb): | 46,000 in/lbs |
| Torque Rating (in-lb): | 23,000 in/lbs |
General Specifications
| UPC: | 662384030983 | Weight: | 19.51 LB |

