Kop-Flex Gear Coupling - Style FASTS Model B - Size 2 - Rough Bore - 2B SB FR
Part #:2282093
Catalog #:2B SB FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 5 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 2.63 in | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 0 in | Compatible Bore Size Flex Hub [Min] (in): | 0 in |
| Configuration: | Flex Rigid | Coupling Size: | 2 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 6 |
| Fastener Size: | 0.375 | Features: | Shrouded Bolt / Flex Rigid COupling |
| Hub Diameter (in): | 4.812 in | Includes: | Hubs (1) Sleeve (1) Rigid (1) Seal (2) |
| Length Through Bore (in): | 1.84375 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Maximum Operating Angular Misalignment: | 0.5 ° |
| Measurement System: | Imperial | Model Name: | Model_B1-3-5FR |
| Outside Diameter (in): | 6 in | Overall Length (in): | 4.3125 in |
| Performance: | Lubrication Hole | Rating HP @ 100 RPM: | 36.5 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 9,300 rpm |
| Style: | FASTS Model B | Temperature Range: | -40 to +190 °F |
| Tooth Profile: | Straight Faced Involute Hub tooth | Torque [Max] (in-lb): | 46,000 in/lbs |
| Torque Rating (in-lb): | 23,000 in/lbs |
General Specifications
| UPC: | 662384031225 | Weight: | 19.30 LB |

