Kop-Flex Gear Coupling - Style FASTS Model B - Size 3 - Finished Bore - 3B EB FF FB
Part #:2281814
Catalog #:3B EB FF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 7.1875 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 3.13 in | Bore Type: | Finished Bore |
| Compatible Bore Size [Min] (in): | 0 in | Configuration: | Full Flex |
| Coupling Size: | 3 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 8 | Fastener Size: | 0.5 |
| Length Through Bore (in): | 3.15625 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Outside Diameter (in): | 8.375 in | Overall Length (in): | 6.5 in |
| Rating HP @ 100 RPM: | 110 | Speed Max (rpm): | 6,800 rpm |
| Style: | FASTS Model B | Tooth Profile: | Straight Faced Involute Hub tooth |
| Torque [Max] (in-lb): | 138,600 in/lbs | Torque Rating (in-lb): | 69,300 in/lbs |
General Specifications
| UPC: | 662384031706 | Weight: | 47.94 LB |

