Kop-Flex Gear Coupling - Style FASTS Model B - Size 3 - Finished Bore - 3B SB FR FB
Part #:2282176
Catalog #:3B SB FR FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded | Bore Size Max (in): | 4 in |
| Bore Type: | Finished Bore | Compatible Bore Size [Min] (in): | 0 in |
| Compatible Bore Size Flex Hub [Min] (in): | 0 in | Compatible Bore Size Rigid Hub [Min] (in): | 1.375 in |
| Configuration: | Flex Rigid | Coupling Size: | 3 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 8 |
| Fastener Size: | 0.5 | Length Through Bore (in): | 2.90625 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Outside Diameter (in): | 8.375 in |
| Rating HP @ 100 RPM: | 110 | Speed Max (rpm): | 6,800 rpm |
| Style: | FASTS Model B | Tooth Profile: | Straight Faced Involute Hub tooth |
| Torque [Max] (in-lb): | 138,600 in/lbs | Torque Rating (in-lb): | 69,300 in/lbs |
General Specifications
| UPC: | 662384032000 | Weight: | 54.80 LB |

