Kop-Flex Gear Coupling - Style FASTS - Size 2.5 - Finished Bore - 2 1/2F EB FR FB
Part #:2280626
Catalog #:2 1/2F EB FR FB
KEY FEATURES
- All-metal end ring seal design for maximum service life. The industry standard for over 75 years.
- Provides 300% greater lubricant capacity than o-ring style couplings.
- Greater lubricant capacity allows longer periods between scheduled lubrications and longer service life.
- Straight tooth design provides improved load distribution, lower stresses and longer life for the gear teeth.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 7.125 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 2.75 in | Bore Type: | Finished Bore |
| Compatible Bore Size [Min] (in): | 0 in | Compatible Bore Size Flex Hub [Min] (in): | 0 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 1.375 in | Configuration: | Flex Rigid |
| Coupling Size: | 2.5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 6 | Fastener Size: | 5/8 x 2 3/4 |
| Features: | Exposed Bolt / Flex Rigid / Finish Bored Coupling | Hub Diameter (in): | 4.718 in |
| Includes: | Hubs (1) Sleeve (1) Rigid (1) Seal (2) | Length Through Bore (in): | 2.90625 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Max Bore w/standard key for Flex Hub: | 2.75 in | Maximum Operating Angular Misalignment: | 0.5 ° |
| Measurement System: | Imperial | Outside Diameter (in): | 8.375 in |
| Overall Length (in): | 6.1875 in | Performance: | Lubrication Hole |
| Rating HP @ 100 RPM: | 90 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 7,900 rpm | Style: | FASTS |
| Temperature Range: | -40 to +190 °F | Tooth Profile: | Straight Faced Involute Hub tooth |
| Torque [Max] (in-lb): | 113,400 in/lbs | Torque Rating (in-lb): | 56,700 in/lbs |
General Specifications
| UPC: | 662384011876 | Weight: | 48.00 LB |

