Kop-Flex Gear Coupling - Style FASTS - Size 5.5 - Finished Bore - 5 1/2F EB FF FB
Part #:2275808
Catalog #:5 1/2F EB FF FB
KEY FEATURES
- All-metal end ring seal design for maximum service life. The industry standard for over 75 years.
- Provides 300% greater lubricant capacity than o-ring style couplings.
- Greater lubricant capacity allows longer periods between scheduled lubrications and longer service life.
- Straight tooth design provides improved load distribution, lower stresses and longer life for the gear teeth.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 14.5 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 5.88 in | Bore Type: | Finished Bore |
| Compatible Bore Size [Min] (in): | 3.25 in | Configuration: | Full Flex |
| Coupling Size: | 5.5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 14 | Fastener Size: | 7/8 x 4 1/4 |
| Length Through Bore (in): | 6.90625 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Outside Diameter (in): | 16.75 in | Overall Length (in): | 13.8125 in |
| Rating HP @ 100 RPM: | 920 | Speed Max (rpm): | 3,880 rpm |
| Style: | FASTS | Tooth Profile: | Straight Faced Involute Hub tooth |
| Torque [Max] (in-lb): | 1,160,000 in/lbs | Torque Rating (in-lb): | 580,000 in/lbs |
General Specifications
| UPC: | 662384011364 | Weight: | 393.00 LB |

