Jaure Gear Coupling -Style MT -Basic Design - Size 132 -Full Flex -Finish Bore - MT-0132-B01-B01-STD-NBR
Part #:ADMT0011432
Catalog #:MT-0132-B01-B01-STD-NBR
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
- Available in multiple configurations and sizes.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 241.3 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 5.2 in | Bore Size Max (mm): | 132 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 1.38 in |
| Compatible Bore Size [Min] (mm): | 35 mm | Compatible Bore Size Flex Hub [Min] (in): | 1.38 in |
| Configuration: | Full Flex Coupling | Coupling Size: | 132 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 6 mm |
| Fastener Quantity: | 8 | Fastener Size: | Special 19/M16x102 |
| Hub Diameter (in): | 7.01 in | Includes: | Hubs (2) Sleeves (2) Fastner Sets (1) |
| Length Through Bore (in): | 4.13 in | Length Through Bore (mm): | 105 mm |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Maximum Operating Angular Misalignment: | 0.5 ° | Measurement System: | Metric |
| Outside Diameter (in): | 10.79 in | Outside Diameter (mm): | 274 mm |
| Overall Length (in): | 8.5 in | Overall Length (mm): | 216 mm |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,600 rpm |
| Style: | MT | Temperature Range: | -30°C to 70°C |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (in-lb): | 403,594.01 in/lbs |
| Torque [Max] (N⋅m): | 45,600 N·m | Torque Rating (in-lb): | 203,567.15 in/lbs |
| Torque Rating (N⋅m): | 23,000 N·m |
General Specifications
| Weight: | 1.00 KG |

