Jaure Gear Coupling - Style MT - Size 233 - Full Flex - Rough Bore - 233MT FF
Part #:KTAD9900023
Catalog #:233MT FF
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
- Available in multiple configurations and sizes.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (mm): | 233 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (mm): | 120 mm | Configuration: | Full Flex |
| Coupling Size: | 233 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 14 | Fastener Size: | Special 22.2/M18x94 |
| Length Through Bore (mm): | 190 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Metric |
| Outside Diameter (mm): | 444 mm | Overall Length (mm): | 388 mm |
| Speed Max (rpm): | 2,200 rpm | Style: | MT |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (N⋅m): | 304,000 N·m |
| Torque Rating (N⋅m): | 151,000 N·m |
General Specifications
| UPC: | 662384001327 | Weight: | 574.13 LB |

