Jaure Gear Coupling -Style MTD -With floating shaft - Size 112 -Full Flex -Rough Bore - MTD-0112-A00-A00-LP1 STD-LP2 STD-JUNTAS NBR-DBSE(0-500MM)
Part #:ADMT0040754
Catalog #:MTD-0112-A00-A00-LP1 STD-LP2 STD-JUNTAS NBR-DBSE(0-500MM)
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers.
- Coupling halves are joined by special body fitting Metric Class 10,9 (Grade 8) bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
- Available in multiple configurations and sizes.
- With floating shaft, standard
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 206.37 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 4.72 in | Bore Size Max (mm): | 120 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 1.18 in |
| Compatible Bore Size [Min] (mm): | 30 mm | Compatible Bore Size Flex Hub [Min] (in): | 1.18 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 1.18 in | Configuration: | Full Flex Coupling |
| Coupling Size: | 112 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 0 - 500 mm | Fastener Quantity: | 16 |
| Fastener Size: | Special 15.9/M12x81 | Hub Diameter (in): | 5.98 in |
| Includes: | Hubs (2) Sleeves (2) Rigid Hubs (2) Floating Shaft (1) Fastner Sets (1) | Length Through Bore (in): | 3.54 in |
| Length Through Bore (mm): | 90 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Maximum Operating Angular Misalignment: | 0.5 ° |
| Measurement System: | Metric | Outside Diameter (in): | 9.21 in |
| Outside Diameter (mm): | 234 mm | Sleeve Type: | Flanged |
| Style: | MTD | Temperature Range: | -30°C to 70°C |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (in-lb): | 249,591.03 in/lbs |
| Torque [Max] (N⋅m): | 28,200 N·m | Torque Rating (in-lb): | 123,910.44 in/lbs |
| Torque Rating (N⋅m): | 14,000 N·m |

