Jaure Gear Coupling -Style MTES -Disengaging - Size 205 -Full Flex -Rough Bore - MTES-0205-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR-CON ACTUADOR
Part #:ADMT0220188
Catalog #:MTES-0205-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR-CON ACTUADOR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 8.27 in |
| Bore Size Max (mm): | 210 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 2.76 in | Compatible Bore Size [Min] (mm): | 70 mm |
| Compatible Bore Size Flex Hub [Min] (in): | 2.76 in | Configuration: | Full Flex Coupling |
| Coupling Size: | 205 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 12 mm | Hub Diameter (in): | 10.83 in |
| Includes: | Hubs (2) Sleeve (1) Cover (1) Fastner & Sealings (1) Actuator (1) | Length Through Bore (in): | 7.28 in |
| Length Through Bore (mm): | 185 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Maximum Operating Angular Misalignment: | 0.5 ° |
| Measurement System: | Metric | Outside Diameter (in): | 13.9 in |
| Outside Diameter (mm): | 353 mm | Overall Length (in): | 15.04 in |
| Overall Length (mm): | 382 mm | Sleeve Type: | Single |
| Speed Max (rpm): | 850 rpm | Style: | MTES |
| Temperature Range: | -30°C to 70°C | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 1,430,280.52 in/lbs | Torque [Max] (N⋅m): | 161,600 N·m |
| Torque Rating (in-lb): | 715,140.26 in/lbs | Torque Rating (N⋅m): | 80,800 N·m |

