Jaure Gear Coupling -Style MTES -Disengaging - Size 42 -Full Flex -Finish Bore - MTES-0042-B01-B01-LC1 STD-LC2 STD-JUNTAS NBR-CON ACTUADOR
Part #:ADMT0220124
Catalog #:MTES-0042-B01-B01-LC1 STD-LC2 STD-JUNTAS NBR-CON ACTUADOR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 1.73 in |
| Bore Size Max (mm): | 44 mm | Bore Type: | Finish Bore |
| Compatible Bore Size [Min] (in): | 0.51 in | Compatible Bore Size [Min] (mm): | 13 mm |
| Compatible Bore Size Flex Hub [Min] (in): | 0.51 in | Configuration: | Full Flex Coupling |
| Coupling Size: | 42 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 6 mm | Hub Diameter (in): | 2.36 in |
| Includes: | Hubs (2) Sleeve (1) Cover (1) Fastner & Sealings (1) Actuator (1) | Length Through Bore (in): | 2.17 in |
| Length Through Bore (mm): | 55 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Maximum Operating Angular Misalignment: | 0.5 ° |
| Measurement System: | Metric | Outside Diameter (in): | 3.94 in |
| Outside Diameter (mm): | 100 mm | Overall Length (in): | 4.57 in |
| Overall Length (mm): | 116 mm | Sleeve Type: | Single |
| Speed Max (rpm): | 3,000 rpm | Style: | MTES |
| Temperature Range: | -30°C to 70°C | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 21,241.79 in/lbs | Torque [Max] (N⋅m): | 2,400 N·m |
| Torque Rating (in-lb): | 10,620.89 in/lbs | Torque Rating (N⋅m): | 1,200 N·m |

