Jaure Gear Coupling -Style MTFE -With side brake drum - Size 156 -Full Flex -Rough Bore - MTFE-0156-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR-DF530-B195-INM000149
Part #:ADMT0170304
Catalog #:MTFE-0156-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR-DF530-B195-INM000149
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers.
- Coupling halves are joined by special body fitting Metric Class 10,9 (Grade 8) bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
- Available in multiple configurations and sizes.
- With slide brake drum
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 279.4 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 6.14 in | Bore Size Max (mm): | 156 mm |
| Bore Type: | Rough Bore | Brake Drum OD (mm): | 530 mm |
| Brake Drum Thickness (mm): | 195 mm | Compatible Bore Size [Min] (in): | 2.76 in |
| Compatible Bore Size [Min] (mm): | 70 mm | Compatible Bore Size Flex Hub [Min] (in): | 2.76 in |
| Configuration: | Full Flex Coupling | Coupling Size: | 156 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 6 mm |
| Fastener Quantity: | 8 | Fastener Size: | Special 19/M16x102 |
| Hub Diameter (in): | 8.23 in | Includes: | Hubs (2) Sleeves (2) Side Brake Drum (1) key (1) Seeger Ring (1) Fastner Sets (1) |
| Length Through Bore (in): | 4.72 in | Length Through Bore (mm): | 120 mm |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Maximum Operating Angular Misalignment: | 0.5 ° | Measurement System: | Metric |
| Outside Diameter (in): | 12.28 in | Outside Diameter (mm): | 312 mm |
| Sleeve Type: | Flanged | Speed Max (rpm): | 1,100 rpm |
| Style: | MTFE | Temperature Range: | -30°C to 70°C |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (in-lb): | 616,011.91 in/lbs |
| Torque [Max] (N⋅m): | 69,600 N·m | Torque Rating (in-lb): | 310,661.18 in/lbs |
| Torque Rating (N⋅m): | 35,100 N·m |

