Jaure Gear Coupling -Style MTG-HD -Standard design - Size 370 -Full Flex -Rough Bore - MTG-HD-0370-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR
Part #:ADMT0580004
Catalog #:MTG-HD-0370-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 618 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 14.57 in | Bore Size Max (mm): | 370 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 8.27 in |
| Compatible Bore Size [Min] (mm): | 210 mm | Compatible Bore Size Flex Hub [Min] (in): | 8.27 in |
| Configuration: | Full Flex Coupling | Coupling Size: | 370 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 20 mm |
| Fastener Quantity: | 18 | Fastener Size: | Special 30/M30x119 |
| Hub Diameter (in): | 19.29 in | Includes: | Hubs (2) Sleeves (2) Covers(2) Fastner Sets (1) |
| Length Through Bore (in): | 12.8 in | Length Through Bore (mm): | 325 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Steel |
| Maximum Operating Angular Misalignment: | 0.5 ° | Measurement System: | Metric |
| Outside Diameter (in): | 27.17 in | Outside Diameter (mm): | 690 mm |
| Overall Length (in): | 26.38 in | Overall Length (mm): | 670 mm |
| Sleeve Type: | Flanged | Speed Max (rpm): | 1,400 rpm |
| Style: | MTG-HD | Temperature Range: | -30°C to 70°C |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (in-lb): | 11,682,984.41 in/lbs |
| Torque [Max] (N⋅m): | 1,320,000 N·m | Torque Rating (in-lb): | 5,841,492.21 in/lbs |
| Torque Rating (N⋅m): | 660,000 N·m |

