Jaure Gear Coupling -Style MTG-HD -Standard design - Size 500 -Full Flex -Rough Bore - MTG-HD-0500-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR
Part #:ADMT0580008
Catalog #:MTG-HD-0500-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 830 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 19.69 in | Bore Size Max (mm): | 500 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 11.81 in |
| Compatible Bore Size [Min] (mm): | 300 mm | Compatible Bore Size Flex Hub [Min] (in): | 11.81 in |
| Configuration: | Full Flex Coupling | Coupling Size: | 500 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 25 mm |
| Fastener Quantity: | 18 | Fastener Size: | Special 42/M39x157 |
| Hub Diameter (in): | 25.59 in | Includes: | Hubs (2) Sleeves (2) Covers(2) Fastner Sets (1) |
| Length Through Bore (in): | 16.14 in | Length Through Bore (mm): | 410 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Steel |
| Maximum Operating Angular Misalignment: | 0.5 ° | Measurement System: | Metric |
| Outside Diameter (in): | 36.61 in | Outside Diameter (mm): | 930 mm |
| Overall Length (in): | 33.27 in | Overall Length (mm): | 845 mm |
| Sleeve Type: | Flanged | Speed Max (rpm): | 1,050 rpm |
| Style: | MTG-HD | Temperature Range: | -30°C to 70°C |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (in-lb): | 29,207,461.03 in/lbs |
| Torque [Max] (N⋅m): | 3,300,000 N·m | Torque Rating (in-lb): | 14,603,730.52 in/lbs |
| Torque Rating (N⋅m): | 1,650,000 N·m |

