Jaure Gear Coupling -Style MTG -Standard design - Size 280 -Full Flex -Finish Bore - MTG-0280-B01-B01-LC1 STD-LC2 STD-JUNTAS NBR
Part #:ADMT0570033
Catalog #:MTG-0280-B01-B01-LC1 STD-LC2 STD-JUNTAS NBR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 480 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 11.02 in | Bore Size Max (mm): | 280 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 5.51 in |
| Compatible Bore Size [Min] (mm): | 140 mm | Compatible Bore Size Flex Hub [Min] (in): | 5.51 in |
| Configuration: | Full Flex Coupling | Coupling Size: | 280 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 16 mm |
| Fastener Quantity: | 15 | Fastener Size: | Special 26/M24x100 |
| Hub Diameter (in): | 14.57 in | Includes: | Hubs (2) Sleeves (2) Covers(2) Fastner Sets (1) |
| Length Through Bore (in): | 9.84 in | Length Through Bore (mm): | 250 mm |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Maximum Operating Angular Misalignment: | 0.5 ° | Measurement System: | Metric |
| Outside Diameter (in): | 21.26 in | Outside Diameter (mm): | 540 mm |
| Overall Length (in): | 20.31 in | Overall Length (mm): | 516 mm |
| Sleeve Type: | Flanged | Speed Max (rpm): | 1,800 rpm |
| Style: | MTG | Temperature Range: | -30°C to 70°C |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (in-lb): | 3,894,328.14 in/lbs |
| Torque [Max] (N⋅m): | 440,000 N·m | Torque Rating (in-lb): | 1,947,164.07 in/lbs |
| Torque Rating (N⋅m): | 220,000 N·m |
General Specifications
| Weight: | 1.00 KG |

