Jaure Gear Coupling -Style MTG -Standard design - Size 460 -Full Flex -Rough Bore - MTG-0460-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR
Part #:ADMT0570007
Catalog #:MTG-0460-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 768 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 18.11 in | Bore Size Max (mm): | 460 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 10.83 in |
| Compatible Bore Size [Min] (mm): | 275 mm | Compatible Bore Size Flex Hub [Min] (in): | 10.83 in |
| Configuration: | Full Flex Coupling | Coupling Size: | 460 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 20 mm |
| Fastener Quantity: | 18 | Fastener Size: | Special 36/M33x136 |
| Hub Diameter (in): | 23.62 in | Includes: | Hubs (2) Sleeves (2) Covers(2) Fastner Sets (1) |
| Length Through Bore (in): | 15.75 in | Length Through Bore (mm): | 400 mm |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Maximum Operating Angular Misalignment: | 0.5 ° | Measurement System: | Metric |
| Outside Diameter (in): | 33.46 in | Outside Diameter (mm): | 850 mm |
| Overall Length (in): | 32.28 in | Overall Length (mm): | 820 mm |
| Sleeve Type: | Flanged | Speed Max (rpm): | 1,100 rpm |
| Style: | MTG | Temperature Range: | -30°C to 70°C |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (in-lb): | 13,807,163.4 in/lbs |
| Torque [Max] (N⋅m): | 1,560,000 N·m | Torque Rating (in-lb): | 6,903,581.7 in/lbs |
| Torque Rating (N⋅m): | 780,000 N·m |
General Specifications
| Weight: | 1.00 KG |

