Jaure Gear Coupling -Style MTGX-HD -With spacer - Size 390 -Full Flex -Rough Bore - MTGX-HD-0390-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR-DBSE(0-500MM)
Part #:ADMT0600422
Catalog #:MTGX-HD-0390-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR-DBSE(0-500MM)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 678 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 15.35 in | Bore Size Max (mm): | 390 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 9.06 in |
| Compatible Bore Size [Min] (mm): | 230 mm | Compatible Bore Size Flex Hub [Min] (in): | 9.06 in |
| Configuration: | Full Flex Coupling | Coupling Size: | 390 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 0 - 500 mm |
| Fastener Quantity: | 36 | Fastener Size: | Special 36/M33x136 |
| Hub Diameter (in): | 20.47 in | Includes: | Hubs (2) Sleeves (2) Covers (2) Spacer(1) Fastner Sets (1) |
| Length Through Bore (in): | 13.58 in | Length Through Bore (mm): | 345 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Steel |
| Maximum Operating Angular Misalignment: | 0.5 ° | Measurement System: | Metric |
| Outside Diameter (in): | 29.92 in | Outside Diameter (mm): | 760 mm |
| Sleeve Type: | Flanged | Style: | MTGX-HD |
| Temperature Range: | -30°C to 70°C | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 14,895,805.13 in/lbs | Torque [Max] (N⋅m): | 1,683,000 N·m |
| Torque Rating (in-lb): | 7,447,902.56 in/lbs | Torque Rating (N⋅m): | 841,500 N·m |

