Jaure Gear Coupling -Style MTS -With single sleeve - Size 100 -Full Flex -Finish Bore - MTS-100-B01-B01 Lc1 Std Lc2 Std NBR
Part #:ADMT0210269
Catalog #:MTS-100-B01-B01 Lc1 Std Lc2 Std NBR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.13 in | Bore Size Max (mm): | 105 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 1.18 in |
| Compatible Bore Size [Min] (mm): | 30 mm | Compatible Bore Size Flex Hub [Min] (in): | 1.18 in |
| Configuration: | Full Flex Coupling | Coupling Size: | 100 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 8 mm |
| Hub Diameter (in): | 5.63 in | Includes: | Hubs (2) Sleeve (1) Covers (2) Seeger Ring (2) Sealing Sets (1) |
| Length Through Bore (in): | 4.13 in | Length Through Bore (mm): | 105 mm |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Maximum Operating Angular Misalignment: | 0.5 ° | Measurement System: | Metric |
| Outside Diameter (in): | 7.28 in | Outside Diameter (mm): | 185 mm |
| Overall Length (in): | 8.58 in | Overall Length (mm): | 218 mm |
| Sleeve Type: | Single | Speed Max (rpm): | 4,200 rpm |
| Style: | MTS | Temperature Range: | -30°C to 70°C |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (in-lb): | 203,567.15 in/lbs |
| Torque [Max] (N⋅m): | 23,000 N·m | Torque Rating (in-lb): | 123,910.44 in/lbs |
| Torque Rating (N⋅m): | 14,000 N·m |

