Jaure Gear Coupling -Style MTS -With single sleeve - Size 125 -Full Flex -Rough Bore - MTS-0125-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR
Part #:ADMT0210009
Catalog #:MTS-0125-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.12 in | Bore Size Max (mm): | 130 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 1.38 in |
| Compatible Bore Size [Min] (mm): | 35 mm | Compatible Bore Size Flex Hub [Min] (in): | 1.38 in |
| Configuration: | Full Flex Coupling | Coupling Size: | 125 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 8 mm |
| Hub Diameter (in): | 6.69 in | Includes: | Hubs (2) Sleeve (1) Covers (2) Seeger Ring (2) Sealing Sets (1) |
| Length Through Bore (in): | 4.72 in | Length Through Bore (mm): | 120 mm |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Maximum Operating Angular Misalignment: | 0.5 ° | Measurement System: | Metric |
| Outside Diameter (in): | 8.46 in | Outside Diameter (mm): | 215 mm |
| Overall Length (in): | 9.76 in | Overall Length (mm): | 248 mm |
| Sleeve Type: | Single | Speed Max (rpm): | 3,600 rpm |
| Style: | MTS | Temperature Range: | -30°C to 70°C |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (in-lb): | 364,650.73 in/lbs |
| Torque [Max] (N⋅m): | 41,200 N·m | Torque Rating (in-lb): | 182,325.36 in/lbs |
| Torque Rating (N⋅m): | 20,600 N·m |

