Jaure Gear Coupling -Style MTS -With single sleeve - Size 22 -Full Flex -Finish Bore - MTS-022-B01-B01-LC1 STD-LC2 STD-JUNTAS NBR
Part #:ADMT0210306
Catalog #:MTS-022-B01-B01-LC1 STD-LC2 STD-JUNTAS NBR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 0.87 in | Bore Size Max (mm): | 22 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 0.31 in |
| Compatible Bore Size [Min] (mm): | 8 mm | Compatible Bore Size Flex Hub [Min] (in): | 0.31 in |
| Configuration: | Full Flex Coupling | Coupling Size: | 22 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 4 mm |
| Hub Diameter (in): | 1.42 in | Includes: | Hubs (2) Sleeve (1) Covers (2) Seeger Ring (2) Sealing Sets (1) |
| Length Through Bore (in): | 1.18 in | Length Through Bore (mm): | 30 mm |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Maximum Operating Angular Misalignment: | 0.5 ° | Measurement System: | Metric |
| Outside Diameter (in): | 2.2 in | Outside Diameter (mm): | 56 mm |
| Overall Length (in): | 2.52 in | Overall Length (mm): | 64 mm |
| Sleeve Type: | Single | Speed Max (rpm): | 12,000 rpm |
| Style: | MTS | Temperature Range: | -30°C to 70°C |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (in-lb): | 8,850.75 in/lbs |
| Torque [Max] (N⋅m): | 1,000 N·m | Torque Rating (in-lb): | 4,425.37 in/lbs |
| Torque Rating (N⋅m): | 500 N·m |

