Jaure Gear Coupling -Style MTS -With single sleeve - Size 230 -Full Flex -Rough Bore - MTS-0230-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR
Part #:ADMT0210053
Catalog #:MTS-0230-A00-A00-LC1 STD-LC2 STD-JUNTAS NBR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 9.06 in | Bore Size Max (mm): | 230 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 3.94 in |
| Compatible Bore Size [Min] (mm): | 100 mm | Compatible Bore Size Flex Hub [Min] (in): | 3.94 in |
| Configuration: | Full Flex Coupling | Coupling Size: | 230 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 12 mm |
| Hub Diameter (in): | 11.81 in | Includes: | Hubs (2) Sleeve (1) Covers (2) Seeger Ring (2) Sealing Sets (1) |
| Length Through Bore (in): | 7.87 in | Length Through Bore (mm): | 200 mm |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Maximum Operating Angular Misalignment: | 0.5 ° | Measurement System: | Metric |
| Outside Diameter (in): | 14.72 in | Outside Diameter (mm): | 374 mm |
| Overall Length (in): | 16.22 in | Overall Length (mm): | 412 mm |
| Sleeve Type: | Single | Speed Max (rpm): | 2,200 rpm |
| Style: | MTS | Temperature Range: | -30°C to 70°C |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (in-lb): | 1,867,507.36 in/lbs |
| Torque [Max] (N⋅m): | 211,000 N·m | Torque Rating (in-lb): | 933,753.68 in/lbs |
| Torque Rating (N⋅m): | 105,500 N·m |

