Jaure Gear Coupling - Style MTT-HD - Size 156 - Full Flex - Rough Bore - 156MTT-HD FF
Part #:KTAD9900007
Catalog #:156MTT-HD FF
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- Removable end rings for easy maintenance.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
- Available in multiple configurations and sizes.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (mm): | 156 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (mm): | 70 mm | Configuration: | Full Flex |
| Coupling Size: | 156 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 8 | Fastener Size: | Special 19/M16x92 |
| Length Through Bore (mm): | 120 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Measurement System: | Metric |
| Outside Diameter (mm): | 315 mm | Overall Length (mm): | 246 mm |
| Speed Max (rpm): | 3,200 rpm | Style: | MTT-HD |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (N⋅m): | 69,600 N·m |
| Torque Rating (N⋅m): | 35,100 N·m |
General Specifications
| UPC: | 662384003307 | Weight: | 197.73 LB |

