Jaure Gear Coupling - Style MTT-HD - Size 190 - Full Flex - Rough Bore - 190MTT-HD FF
Part #:KTAD9900009
Catalog #:190MTT-HD FF
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- Removable end rings for easy maintenance.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
- Available in multiple configurations and sizes.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (mm): | 190 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (mm): | 95 mm | Configuration: | Full Flex |
| Coupling Size: | 190 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 8 | Fastener Size: | Special 22.2/M18x118 |
| Length Through Bore (mm): | 150 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Measurement System: | Metric |
| Outside Diameter (mm): | 380 mm | Overall Length (mm): | 308 mm |
| Speed Max (rpm): | 2,600 rpm | Style: | MTT-HD |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (N⋅m): | 139,600 N·m |
| Torque Rating (N⋅m): | 68,500 N·m |
General Specifications
| UPC: | 662384005783 | Weight: | 346.33 LB |

