Jaure Gear Coupling -Style MTV -Vertical installation - Size 52 -Full Flex -Finish Bore - MTV-52-B01-B01-LC1-LC2=STD-NBR
Part #:ADMT0270667
Catalog #:MTV-52-B01-B01-LC1-LC2=STD-NBR
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers.
- Coupling halves are joined by special body fitting Metric Class 10,9 (Grade 8) bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
- Available in multiple configurations and sizes.
- Vertical installation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 95.25 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 2.05 in | Bore Size Max (mm): | 52 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 0.55 in |
| Compatible Bore Size [Min] (mm): | 14 mm | Compatible Bore Size Flex Hub [Min] (in): | 0.55 in |
| Configuration: | Full Flex Coupling | Coupling Size: | 52 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 6 mm |
| Fastener Quantity: | 6 | Fastener Size: | Special 6.5/M6x48 |
| Hub Diameter (in): | 2.72 in | Includes: | Hubs (2) Sleeves (2) Plate(1) Fastner Sets (1) |
| Length Through Bore (in): | 1.69 in | Length Through Bore (mm): | 43 mm |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Maximum Operating Angular Misalignment: | 0.5 ° | Measurement System: | Metric |
| Outside Diameter (in): | 4.37 in | Outside Diameter (mm): | 111 mm |
| Overall Length (in): | 3.62 in | Overall Length (mm): | 92 mm |
| Sleeve Type: | Flanged | Speed Max (rpm): | 8,600 rpm |
| Style: | MTV | Temperature Range: | -30°C to 70°C |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (in-lb): | 31,862.68 in/lbs |
| Torque [Max] (N⋅m): | 3,600 N·m | Torque Rating (in-lb): | 15,754.33 in/lbs |
| Torque Rating (N⋅m): | 1,780 N·m |

