Kop-Flex Gear Coupling - Style Series H - Size 1.5 - Finished Bore - 1 1/2H SB FF FB
Part #:2275113
Catalog #:1 1/2H SB FF FB
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 4.8125 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 2.25 in | Bore Type: | Finished Bore |
| Compatible Bore Size [Min] (in): | 0.531 in | Configuration: | Full Flex |
| Coupling Size: | 1.5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 8 | Fastener Size: | 3/8 x 1 |
| Features: | Shrouded Bolt / Full Flex / Finish Bored Coupling | Hub Diameter (in): | 3.125 in |
| Includes: | Hubs (2) Sleeves (2) Seals (2) | Length Through Bore (in): | 1.9375 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Maximum Operating Angular Misalignment: | 1.5 ° | Measurement System: | Imperial |
| Outside Diameter (in): | 6 in | Overall Length (in): | 3.5625 in |
| Performance: | Lubrication Hole | Rating HP @ 100 RPM: | 27 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 12,000 rpm |
| Style: | Series H | Temperature Range: | -40 to +190 °F |
| Tooth Profile: | Straight faced, Involute Stub Tooth | Torque [Max] (in-lb): | 34,000 in/lbs |
| Torque Rating (in-lb): | 17,000 in/lbs |
General Specifications
| UPC: | 662384146516 | Weight: | 17.65 LB |

