Kop-Flex Gear Coupling - Style Series H - Size 4.5 - Finished Bore - 4 1/2H EB SSFF FB
Part #:2297158
Catalog #:4 1/2H EB SSFF FB
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 6.25 in |
| Bore Type: | Finished Bore | Compatible Bore Size [Min] (in): | 3 in |
| Configuration: | Short Slide Full Flex | Coupling Size: | 4.5 |
| Coupling Type: | Gear Coupling | Length Through Bore (in): | 5.3125 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Style: | Series H |
| Tooth Profile: | Straight faced, Involute Stub Tooth | Total Slide Full Flex: | 2.25 |
General Specifications
| UPC: | 662384144826 | Weight: | 256.40 LB |

