Kop-Flex Gear Coupling - Style Series H - Size 4.5 - Finished Bore - 4 1/2H EB SSFR FB
Part #:2297273
Catalog #:4 1/2H EB SSFR FB
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 6.25 in |
| Bore Type: | Finished Bore | Compatible Bore Size [Min] (in): | 0 in |
| Compatible Bore Size Flex Hub [Min] (in): | 3 in | Compatible Bore Size Rigid Hub [Min] (in): | 3 in |
| Configuration: | Short Slide Flex Rigid | Coupling Size: | 4.5 |
| Coupling Type: | Gear Coupling | Length Through Bore (in): | 5.0625 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Style: | Series H |
| Tooth Profile: | Straight faced, Involute Stub Tooth | Total Slide Flex Rigid: | 1.21875 |
General Specifications
| UPC: | 662384144949 | Weight: | 235.22 LB |

