Kop-Flex Gear Coupling - Style Series H - Size 5 - Finished Bore - 5H SB FF FB
Part #:2275188
Catalog #:5H SB FF FB
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 13.1875 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 6.88 in | Bore Type: | Finished Bore |
| Compatible Bore Size [Min] (in): | 3.125 in | Configuration: | Full Flex |
| Coupling Size: | 5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 14 | Fastener Size: | 3/4 x 2 1/8 |
| Length Through Bore (in): | 6.03125 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Outside Diameter (in): | 15.3125 in | Overall Length (in): | 11.0625 in |
| Rating HP @ 100 RPM: | 700 | Speed Max (rpm): | 4,300 rpm |
| Style: | Series H | Tooth Profile: | Straight faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 882,000 in/lbs | Torque Rating (in-lb): | 441,000 in/lbs |
General Specifications
| UPC: | 662384146585 | Weight: | 349.99 LB |

