Kop-Flex Gear Coupling - Style Series H - Size 6 - Finished Bore - 6H EB SSFF FB
Part #:2297182
Catalog #:6H EB SSFF FB
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 15.75 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 8.88 in | Bore Type: | Finished Bore |
| Compatible Bore Size [Min] (in): | 3.5 in | Configuration: | Short Slide Full Flex |
| Coupling Size: | 6 | Coupling Type: | Gear Coupling |
| Features: | Exposed Bolt / Full Flex / Finish Bored Coupling | Hub Diameter (in): | 11.5 in |
| Includes: | Hubs (2) Sleeves (2) Seals (2) | Length Through Bore (in): | 7.40625 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Maximum Operating Angular Misalignment: | 1.5 ° | Measurement System: | Imperial |
| Outside Diameter (in): | 18 in | Overall Length (in): | 13.3125 in |
| Performance: | Lubrication Hole | Rating HP @ 100 RPM: | 1,205 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,600 rpm |
| Style: | Series H | Temperature Range: | -40 to +190 °F |
| Tooth Profile: | Straight faced, Involute Stub Tooth | Torque [Max] (in-lb): | 1,518,000 in/lbs |
| Torque Rating (in-lb): | 759,000 in/lbs | Total Slide Full Flex: | 4.0625 |
General Specifications
| UPC: | 662384144857 | Weight: | 553.10 LB |

