Kop-Flex Gear Coupling - Style Waldron - Size 1 - Rough Bore - 1W SB FR
Part #:2281533
Catalog #:1W SB FR
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 3.75 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 2.25 in | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 0 in | Configuration: | Flex Rigid |
| Coupling Size: | 1 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 6 | Fastener Size: | 1/4 x 7/8 |
| Features: | Shrouded Bolt / Flex Rigid Coupling | Hub Diameter (in): | 3 in |
| Includes: | Hubs (1) Sleeve (1) Rigid (1) Seal (2) | Length Through Bore (in): | 1.5625 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Max Bore w/standard key for Flex Hub: | 1.625 in | Maximum Operating Angular Misalignment: | 1.5 ° |
| Measurement System: | Imperial | Outside Diameter (in): | 4.5625 in |
| Overall Length (in): | 3.1875 in | Performance: | Lubrication Hole |
| Rating HP @ 100 RPM: | 10 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 10,000 rpm | Style: | Waldron |
| Temperature Range: | -40 to +190 °F | Tooth Profile: | 40 Degree Pressure Angle Tooth |
| Torque [Max] (in-lb): | 12,600 in/lbs | Torque Rating (in-lb): | 6,300 in/lbs |
General Specifications
| UPC: | 662384160345 | Weight: | 9.03 LB |

