Kop-Flex Gear Coupling - Style Waldron - Size 2 - Finished Bore - 2W SB FF FB
Part #:2281228
Catalog #:2W SB FF FB
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 5.8125 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 2.75 in | Bore Type: | Finished Bore |
| Compatible Bore Size [Min] (in): | 0 in | Configuration: | Full Flex |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 10 | Fastener Size: | 3/8 x 1 |
| Length Through Bore (in): | 2.4375 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Outside Diameter (in): | 7 in | Overall Length (in): | 4.625 in |
| Rating HP @ 100 RPM: | 50 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 5,900 rpm | Style: | Waldron |
| Tooth Profile: | 40 Degree Pressure Angle Tooth | Torque [Max] (in-lb): | 63,000 in/lbs |
| Torque Rating (in-lb): | 31,500 in/lbs |
General Specifications
| UPC: | 662384161892 | Weight: | 30.25 LB |

