Kop-Flex Gear Coupling - Style Waldron - Size 2 - Finished Bore - 2W EB FR FB
Part #:2281434
Catalog #:2W EB FR FB
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 3.38 in |
| Bore Type: | Finished Bore | Compatible Bore Size [Min] (in): | 0 in |
| Compatible Bore Size Flex Hub [Min] (in): | 0 in | Configuration: | Flex Rigid |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 6 | Fastener Size: | 1/2 x 2 1/4 |
| Length Through Bore (in): | 2.28125 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 2.75 in |
| Measurement System: | Imperial | Outside Diameter (in): | 7 in |
| Rating HP @ 100 RPM: | 50 | Speed Max (rpm): | 5,900 rpm |
| Style: | Waldron | Tooth Profile: | 40 Degree Pressure Angle Tooth |
| Torque [Max] (in-lb): | 63,000 in/lbs | Torque Rating (in-lb): | 31,500 in/lbs |
General Specifications
| UPC: | 662384161984 | Weight: | 32.86 LB |

