Kop-Flex Gear Coupling - Style Waldron - Size 3 - Finished Bore - 3W SB FF FB
Part #:2281244
Catalog #:3W SB FF FB
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 8 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 4 in | Bore Type: | Finished Bore |
| Compatible Bore Size [Min] (in): | 0 in | Configuration: | Full Flex |
| Coupling Size: | 3 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 12 | Fastener Size: | 1/2 x 1 5/16 |
| Length Through Bore (in): | 3.59375 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Outside Diameter (in): | 9.4375 in | Overall Length (in): | 6.5625 in |
| Rating HP @ 100 RPM: | 150 | Speed Max (rpm): | 4,300 rpm |
| Style: | Waldron | Tooth Profile: | 40 Degree Pressure Angle Tooth |
| Torque [Max] (in-lb): | 189,000 in/lbs | Torque Rating (in-lb): | 94,500 in/lbs |
General Specifications
| UPC: | 662384161915 | Weight: | 81.21 LB |

