Kop-Flex Gear Coupling - Style Waldron - Size 4.5 - Rough Bore - 4 1/2W SB FF
Part #:2281186
Catalog #:4 1/2W SB FF
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 11.75 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 6 in | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 2 in | Configuration: | Full Flex |
| Coupling Size: | 4.5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 14 | Fastener Size: | 5/8 x 1 5/8 |
| Hub Diameter (in): | 8.5 in | Length Through Bore (in): | 5.375 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Outside Diameter (in): | 13.625 in |
| Overall Length (in): | 9.625 in | Rating HP @ 100 RPM: | 480 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,200 rpm |
| Style: | Waldron | Tooth Profile: | 40 Degree Pressure Angle Tooth |
| Torque [Max] (in-lb): | 600,000 in/lbs | Torque Rating (in-lb): | 300,000 in/lbs |
General Specifications
| UPC: | 662384160192 | Weight: | 250.79 LB |

