Kop-Flex Gear Coupling - Style Waldron - Size 5.5 - Rough Bore - 5 1/2W EB FR
Part #:2281384
Catalog #:5 1/2W EB FR
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 8 in |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 0 in |
| Compatible Bore Size Flex Hub [Min] (in): | 3 in | Compatible Bore Size Rigid Hub [Min] (in): | 3.25 in |
| Configuration: | Flex Rigid | Coupling Size: | 5.5 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 14 |
| Fastener Size: | 7/8 x 4 1/4 | Hub Diameter (in): | 10.75 in |
| Length Through Bore (in): | 6.96875 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 7.5 in |
| Measurement System: | Imperial | Outside Diameter (in): | 16.75 in |
| Overall Length (in): | 13.938 in | Rating HP @ 100 RPM: | 850 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 2,700 rpm |
| Style: | Waldron | Tooth Profile: | 40 Degree Pressure Angle Tooth |
| Torque [Max] (in-lb): | 1,072,000 in/lbs | Torque Rating (in-lb): | 536,000 in/lbs |
General Specifications
| UPC: | 662384160314 | Weight: | 438.18 LB |

