Kop-Flex Gear Coupling - Style Waldron - Size 5 - Rough Bore - 5W SB FF
Part #:2281194
Catalog #:5W SB FF
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 13.1875 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 6.75 in | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 2.5 in | Configuration: | Full Flex |
| Coupling Size: | 5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 14 | Fastener Size: | 3/4 x 2 1/8 |
| Length Through Bore (in): | 6.125 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Outside Diameter (in): | 15.3125 in | Overall Length (in): | 10.8125 in |
| Rating HP @ 100 RPM: | 650 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 2,900 rpm | Style: | Waldron |
| Tooth Profile: | 40 Degree Pressure Angle Tooth | Torque [Max] (in-lb): | 820,000 in/lbs |
| Torque Rating (in-lb): | 410,000 in/lbs |
General Specifications
| UPC: | 662384160208 | Weight: | 361.74 LB |

