Kop-Flex Gear Coupling - Style Waldron - Size 6 - Finished Bore - 6W EB FF FB
Part #:2304905
Catalog #:6W EB FF FB
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 15.75 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 8.25 in | Bore Type: | Finished Bore |
| Compatible Bore Size [Min] (in): | 3.65625 in | Configuration: | Full Flex |
| Coupling Size: | 6 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 14 | Fastener Size: | 7/8 x 3 1/4 |
| Length Through Bore (in): | 7.375 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Outside Diameter (in): | 18 in | Overall Length (in): | 13.25 in |
| Rating HP @ 100 RPM: | 1,100 | Speed Max (rpm): | 2,500 rpm |
| Style: | Waldron | Tooth Profile: | 40 Degree Pressure Angle Tooth |
| Torque [Max] (in-lb): | 1,386,000 in/lbs | Torque Rating (in-lb): | 693,000 in/lbs |
General Specifications
| UPC: | 662384161854 | Weight: | 597.92 LB |

