Kop-Flex Gear Coupling Vertical Plate - Size 2.5 - 2 1/2 EB VP
Part #:2295889
Catalog #:2 1/2 EB VP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Vertical Plate |
| Coupling Size: | 2.5 | Coupling Type: | Gear Coupling |
| Includes: | Vertical Plate | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | FASTS | Outside Diameter (in): | 8.375 in |
| Series: | Fast, Series H |
General Specifications
| UPC: | 662384102796 | Weight: | 2.28 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 9.70 IN |
| Packaged Height: | 1.45 IN | HTC: | 8483.90.8010 |

