Kop-Flex Gear Coupling Vertical Plate - Size 3.5 - 3 1/2 EB VP
Part #:2295905
Catalog #:3 1/2 EB VP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Vertical Plate |
| Coupling Size: | 3.5 | Coupling Type: | Gear Coupling |
| Includes: | Vertical Plate | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Model: | FASTS | Outside Diameter (in): | 11 in |
| Series: | Fast, Waldron and H |
General Specifications
| UPC: | 662384102819 | Weight: | 5.16 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.90.8010 |

